Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AeroVue Touch Primary Flight Display

AeroVue Touch Primary Flight Display

Fast, simple and powerful flight display with superior craftsmanship

AeroVue Touch can be installed as a primary flight display in a new certified aircraft or as a replacement for outdated steam gauges in an existing aircraft. The 10.1” display provides the highest screen resolution in the industry. The display can be used as full screen primary flight display or a split screen primary and multifunction display.

AeroVue Touch was awarded the 2018 Good Design Award in the Transportation category, earning a place among designs from other big names in the technology and transportation industries.

AFFORDABLE

The low cost, high performance AeroVue Touch supplants all previous generations of flight displays for certified aircraft. It comes standard with all flight indicators, the industry-leading SmartView synthetic vision, a vertical situation display that shows flight path over terrain, and ADS-B In weather and traffic. It includes free software upgrades coming soon to include engine instrument display and radio and autopilot control. AeroVue Touch integrates seamlessly with BendixKing KSN, Garmin GTN/GNS, and Avidyne IFD navigators, saving the cost of replacing a navigator.

SUPERIOR CRAFTMANSHIP

Our industrial designers imagined and realized the AeroVue Touch delivering improved comfort & ease of use. With no cooling fan, AeroVue is quiet and has no moving parts to break. An ergonomic grip around the display makes it easy to access functions on screen even in turbulence. The separate controller gives you options to mount it anywhere on the panel you would like. The highest quality materials have been incorporated into the design by Honeywell experts, drawing from our programs like the F-16 avionics. Years of extensive in-lab and flight tests have been conducted to ensure superior quality, reliability & safety.

FAST, SIMPLE, POWERFUL

Cutting edge touch technology provides high touch accuracy. The display and menu structure have been streamlined and simplified so that all critical functions can be reached in 2 touches or less. AeroVue Touch comes with built-in Wi-Fi that allows you to upload databases within 4 minutes, and software updates in less than 10 minutes. The 10.1 inch high resolution screen provides 16.7 million colors with 1000 nits of luminescence and a 800:1 contrast ratio. The high quality coated glass provides 92% light transmissivity, and is anti-glare, anti-smudge, and anti-scratch. All of this provides you with a sharp, bright screen, easily readable in daylight.

Available Downloads  (3)
Available Downloads  (3)
AeroVue Touch Data Sheet
Download File Multiple Download been Selected
AeroVue Touch Brochure
Download File Multiple Download been Selected
AeroVue Touch AML STC
Download File Multiple Download been Selected

Standard Features

  • 1920 X 1200 WUXGA high resolution touchscreen display
  • Attitude, heading, turn coordinator, airspeed, altimeter, vertical speed and course deviation indicators
  • Full screen mode can show primary flight display, split screen mode can show primary and multifunction displays
  • Multi-function display includes moving map, VFR and IFR charts, ADS-B traffic and weather
  • SmartView synthetic vision
  • Integration with commonly used autopilots and navigators
  • 4-Knob remotely mounted controller
  • Built-in Wi-Fi and USB-C port
  • Full 2-year system warranty

Primary Flight Display

  • Dimensions: 6.897 x 10.45 x 4.08 in. (175.18 x 265.43 x 103.63 mm)
  • Mounting: front mount
  • Weight: 7.59 lbs. (3.44 kg)
  • Current draw – typical: 1.33 AMP for 28 VDC | 2.66 AMP for 14 VDC
  • Operating voltage: 9.0 to 30.3 VDC
  • Circuit breaker: 2 AMP for 28 VDC, 3 AMP for 14 VDC
  • Cooling: convection cooled (no fan)
  • Connectors: 1 female 78-pin and 1 male 78-pin
  • Viewing angle envelope: 80° from all directions

Control Panel

  • Dimensions 1.48 x 6.25 x 3.67 in. (37.6 x 158.8 x 93.2 mm)
  • Mounting: front mount
  • Weight 1.05 lbs. (0.47 kg)
  • Current draw: powered from flight display, current draw, included with flight display
  • Operating voltage: provided by flight display
  • Circuit breaker: none, uses circuit breaker for flight display
  • Cooling: convection cooled (no fan)
  • Connectors: male 9-pin D-sub

Magnetometer

  • Dimensions: 3.70 x 5.83 x 1.33 in. (93.98 x 148.08 x 37.78 mm)
  • Weight: 0.90 lbs. (0.41 kg)
  • Temperature: -55 ° C to +70° C
  • Altitude: 55,000 ft.
  • Operating voltage: 9.0 to 30.3 VDC
  • Current draw (at 27.5 VDC)
    • 80 mA Nominal, 25° C, after 2 minute warmup
    • 200 mA Nominal, -55° C, after 2 minute warmup
    • 700 mA Maximum, -55° C
  • Circuit breaker: 1 AMP for 28 VDC, 2 AMP for 14 VDC
  • Signal inputs/outputs: Serial CAN bus
  • Cooling: convection cooled (no fan)
  • Connector: female 9-pin

Air Data Attitude Heading Reference System (ADAHRS)

  • Dimensions: 8.65 x 5.1 x 1.4 in. (219.72 x 129.43 x 35.56 mm)
  • Weight: 2.17 lbs. (0.98 kg)
  • Current draw – typical: 0.2 AMP for 28 VDC | 0.4 AMP for 14 VDC
  • Operating voltage: 9.0 to 30.3 VDC
  • Circuit breaker: 2 AMP for 28 VDC, 3 AMP for 14 VDC
  • Cooling: convection cooled (no fan)
  • Connectors: male 50-pin and female 9-pin (maintenance port)

Outside Air Temperature Probe (OAT)

  • Dimensions: 1.65 x 1.75 x 1.00 in. (41.91 x 44.45 x 25.4 mm)
  • Weight: 0.15 lbs. (0.07 kg)
  • Current draw: none, no interface to aircraft power
  • Operating voltage: none, connected to ADAHRS, no interface to aircraft power
  • Circuit breaker: none
  • Cooling: no cooling required
  • Connectors: 5 ft. 3-conductor shielded wire lead, spliced into wiring harness

AeroVue Touch

The AeroVue Touch Flight Deck